Inversion Units
This page requires Adobe Flash Player and support for Javascript.
Click here to install Flash Player
Application in:
- House sewers
- Lateral connections
- Pipes inside buildings
- Main line
Inversion units are available in different sizes matched to the needs of the host pipe diameters.
| Inversion Drum Type |
Pipe Size |
max. Liner Length |
| Mini - the handy one |
DN 40 - 150 x 3,0 mm |
16 m |
| Typ I - the swivel type |
DN 40 - 225 x 3,0 mm |
30 m |
| Typ II - the ergonomic one |
DN 40 - 300 x 4,5 mm |
65 m |
| Typ III - the versatile one |
DN 40 - 400 x 4,5 mm |
85 m |
| Typ VIII - the extra large type |
DN 100 - 800 x 10,5 mm |
100 m |
Benefits
- Suitable for both horizontal and vertical applications
- Hot or ambient cure, inversion with water or air
- Constant pressure during the entire installation process: The liner is inverted into the pipe continuously and without any pressure drop
- The Drum Types I, II and III can be turned vertically by 45 degrees
- All drums are equipped with wheels or mounted to trailers for ease of movement
- The large easy-to-open gas spring-operated service window of the installation ensures quick and smooth handling of the liner.
- Up to 3-bar pressure-tested and TÜV-certified installations are available.
- Much better handling thanks to the new ergonomic design of the drums II und III (e.g. larger hand wheel for easier traction control of the liner tube during inversion)
- New fittings and bends - without Storz coupling - provide 60% reduction in weight and space requirements against prior designs.