Contact & Information
Headquarters

Trelleborg Pipe Seals Duisburg GmbH
Dr. Alfred-Herrhausen-Allee 36
D-47228 Duisburg
tel: +49 2065 999 0
fax: +49 2065 999 111

Sales (Asia Pacific)
Trelleborg Pipe Seals Sales Office
c/o Trelleborg Hercules Pte Ltd.
4 Jalan Pesawat
Singapore 619 362
SINGAPORE
fon: +65 6265 9613
fax: +65 6265 9902
Overview Application Areas






Impregnation Tables

This page requires Adobe Flash Player and support for Javascript.
Click here to install Flash Player

To achieve perfect impregnation results we recommend the use of a professional impregnation unit of this series:

3 electric driven versions are available for the onsite requirements and impregnation widths from DN 40 to DN 275, DN 40 to DN 400 or DN 40 to DN 600.


Every type is equipped with solid steal frame,wheels for an easy transportation, with height adjustable pinch roller and detachable crank, foot-operated switch forward/reverse drive and rotary potentiometer for speed control.

Overview  (electrical types)
epros®Impregnation
Unit 225
 
epros®Impregnation
Unit 400
 
epros®Impregnation
Unit 600
DN 40 - DN 225 DN 40 - DN 400 DN 40 - DN 600
475 mm width 805 mm width 1125 mm width
95 kg 230 kg 360 kg

 

Last updated 2009-12-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBqvnw5mxzw{H|zmttmjwzo5kwuqvnw5mxzw{H|zmttmjwzo5kwu