Contact & Information
Headquarters

Trelleborg Pipe Seals Duisburg GmbH
Dr. Alfred-Herrhausen-Allee 36
D-47228 Duisburg
tel: +49 2065 999 0
fax: +49 2065 999 111

Sales (Asia Pacific)
Trelleborg Pipe Seals Sales Office
c/o Trelleborg Hercules Pte Ltd.
4 Jalan Pesawat
Singapore 619 362
SINGAPORE
fon: +65 6265 9613
fax: +65 6265 9902
Overview Application Areas






Calibration Hoses

epros®CalibrationHose

From “light" to "heavy"
DN 50 to DN 600



All calibration hoses in the epros® product range are made of a specially reinforced PVC material with different basis weights (gsm).

Product range:

“Light Duty” (green)
Film tube without woven fabric
Mainly used in the lateral region
Particularly suited for pipe bends
For ambient-cure resins (up to 45°C)
DN 65 to DN 200
 
“Medium Duty II” (white)
Film tube without woven fabric
Main sewers up to DN 300 and lateral connection pipes with slight bends
For medium cure temperature range (up to 60 °C)
DN 50 to DN 400

“Heavy Duty” (orange)
Film tube without woven fabric, sewn
Mainly used in main sewers
For high cure temperatures (up to 80 °C water / 100 °C steam)
DN 150 to DN 300
Last updated 2009-12-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBqvnw5mxzw{H|zmttmjwzo5kwuqvnw5mxzw{H|zmttmjwzo5kwu