Contact & Information
Headquarters

Trelleborg Pipe Seals Duisburg GmbH
Dr. Alfred-Herrhausen-Allee 36
D-47228 Duisburg
tel: +49 2065 999 0
fax: +49 2065 999 111

Sales (Asia Pacific)
Trelleborg Pipe Seals Sales Office
c/o Trelleborg Hercules Pte Ltd.
4 Jalan Pesawat
Singapore 619 362
SINGAPORE
fon: +65 6265 9613
fax: +65 6265 9902
Overview Application Areas






epros ® DrainLCR-B

New Method for the Lateral Connection Repair of Underground House Sewers and Downpipes in Buildings



Main Pipe DN 100 - DN 200
Lateral      DN   50 - DN 200 (at 30° - 90°)

 
LCR-B Packer 
 
Trenchless repairs of lateral connections are rather tricky jobs to do.
 
Many commonly available packer systems cannot cope with pipes having diameters of rarely more than DN 100 – and sometimes even additional pipe bends. Until the recent past, no repair system in the DN 100 to DN 150 range had been available for sealing junctions of down pipes, house sewers and lateral pipes, i.e. pipe sizes of DN 50 to DN 150.
 
With epros®LCR-B ("B” stands for building), Trelleborg managed for the first time ever to scale down to lateral and house sewer sizes the LCR-S method (“S" stands for sewer) known from main line rehabilitation, in which a packer is used to invert a fibreglass "hat" profile into the main/lateral interface.
 
As an alternative to the specifically developed hat profile, it is also possible to use a liner of the appropriate size.
 
The LCR-B hat profile in the main pipe seals the interface between the two pipe systems with its rim only, whereas the LCR-B liner is designed as a short liner in the down pipe or house sewer.

The standard lateral repair length is 300 mm - the new LCR-B packer model allows a maximum repair length of 1300 mm.

The LCR-B liner and hat material is suitable for steam curing and has high mechanical properties and very good sealing capabilities.  In order to reduce the curing time, Trelleborg Pipe Seals is offering a steam generator (eprosSteamGen V3)

Behaviour in bends
Depending on the actual host pipe run or on wrinkles formed in the installed liner:
45° for DN 100 main line
90° for DN 125 or larger main line
Wall thickness of 2 to 3 mm

Benefits

  • Meets practical needs:
    Successful repairs with little equipment needs only, even in the presence of bends.
  • Price advantage:
    Low investment cost, because you need to buy just the packers actually required.
  • Practical:
    The low-weight mobile unit with low space requirements can be placed even in a small car.
  • Flexibility:
    The job can be done with air push rods; no carriage needed.
  • Accessibility:
    The LCR-B packers can be folded as required.
  • No risk of fire:
    The resin system used for the liner system is self-extinguishing.

download
Read more about the methodology
Last updated 2009-12-22 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBqvnw5mxzw{H|zmttmjwzo5kwuqvnw5mxzw{H|zmttmjwzo5kwu