Rubber
Rubber coated textiles offer a variety of unique physical properties to meet demanding performance requirements.
Trelleborg has developed a diversified line of cured and uncured rubber coated fabrics and unsupported gums. We also offer the flexibility to coat a wide variety of rubber compounds to various textile substrates.
Our Reeves coated materials give customers a competitive edge. Our customers can rely on a proven rubber coated product or utilize our in-house development team and processing capabilities for specialized applications.
All of our products are engineered and tested to meet the stringent requirements of their applications based on our wide knowledge of industry needs and decades of development expertise from our renowned research and development team.
We have capabilities in a wide variety of methodologies, such as ASTM, military specs, aerospace, and automotive, just to name a few.
Standard Rubber Coatings
- Hypalon®
- Neoprene®
- Nitrile
- EPDM
- Hydrin
- Butyl
- SBR
- Natural Rubber
- Silicone
- Fluoroelastomers
- Fluorosilicone
- Buna Rubbers
Trelleborg will custom gauge to your product specification
Supported coated fabrics
005” to .250” (0.13 mm to 6.35 mm)
Unsupported rubber sheeting
.008” to .140” (0.20 mm to 3.56 mm)