Related Information
Contacts
Industries served






Thickness and Finishing

We can custom gauge to many product thicknesses in addition to the following:

 

  • Supported coated fabrics
    .005” to .250” (0.13 mm to 6.35 mm)
  • Unsupported rubber sheeting
    .008” to .140” (0.20 mm to 3.56 mm)

 

We also offer a variety of surface preparations for custom needs, such as:

 

  • Unbalanced coatings
  • Uncured
  • Gums
  • Biasing
  • Finishing
  • Slitting
  • Buffing
  • Printing
  • Talc
Last updated 2008-05-30 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message