Capabilities
Trelleborg's in-house development and manufacturing capabilities offer best-in-class value for our customers. Our innovation and customization capabilities give clients a competitive edge.
The manufacturing facilities are placed in:
- Spartanburg, South Carolina, USA
- Rutherford, North Carolina, USA
- Milan, Italy
- Trelleborg, Sweden
- Shanghai, China
This enables us to be a close technical support worldwide
Trelleborg sites are ISO 9001 and ISO 14001 certified and utilizes Six Sigma tools and data-driven processes throughout our worldwide operations. We also have extensive experience in working in the following standards and methods:
- FAA
- TSO
- SAE
- Military Spec
- ANSI
- European ROHS
- NSF
- British Standards
- ASTM
- AASHTO
- NFPA
- SS-ISO
- IEC
- EN
- DIN
- IMO