Related Information
Contact us

Spartanburg, SC, US
tel: +1 864 576 1210


Lodi Vecchio (LO), Italy

tel: +39 0371 4061


Trelleborg, Sweden

tel: +46 (0)410 515 36


Shanghai, China
tel: +39 0371 4061







Medical

When life could be on the line, manufacturers of medical fabrics trust the performance of Trelleborg material.



From chemical-specific requirements (such as PVC or SBR free) to the most stringent quality assurance, Trelleborg gives you the competitive edge in manufacturing applications for medical use.
 
We offer a range of fabrics designed for medical/clean room use, as well as custom-development capabilities by our renowned team of chemists to meet your performance requirements. Trelleborg fabrics are developed to also offer alternatives to materials that contain dangerous chemical interactions while maintaining performance.
 

Significant advantages in performance and  chemical safety properties:


 

  • MedicalAnti-static (ESD)
  • PVC-free / Latex-free
  • Pin-hole free
  • Chemical and radiation protection

 

Our fabrics are currently found in medical applications such as:
 
  • Reusable Clean Room Shoe Covers
  • Breathing Mask Dam (pin-hole free)
  • Blood analyzing system port gaskets
  • Oxygen delivery system valves
  • X-Ray protective shielding
Last updated 2010-10-06 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBmvoqvmmzmlnijzqk{][H|zmttmjwzo5kwumvoqvmmzmlnijzqk{][H|zmttmjwzo5kwuuiqt|wBmvoqvmmzmlnijzqk{M]ZH|zmttmjwzo5kwumvoqvmmzmlnijzqk{M]ZH|zmttmjwzo5kwuuiqt|wBmvoqvmmzmlnijzqk{M]ZH|zmttmjwzo5kwumvoqvmmzmlnijzqk{M]ZH|zmttmjwzo5kwuuiqt|wBmvoqvmmzmlnijzqk{I[QIH|zmttmjwzo5kwumvoqvmmzmlnijzqk{I[QIH|zmttmjwzo5kwu