Gaskets and Seals

Trelleborg is the market leader in the mechanical rubber parts industry, supplying fabrics for gas meters, gaskets, diaphragms, and seals to many of the largest manufacturers in the industry. In fact, Reeves developed the first gas meter gasket. 65 years later, it was still in use.

Our products are recognized for their quality, durability, and precision in meeting industry specifications, which has provided us with a performance history of more than 20 years operating in the field without failure, in many instances.
 
Our fabrics are engineered for:
  • Dimensional Stability
  • Broad Temperature Ranges
  • High- and Low-Pressure Regulation
  • Impermeability to Gases and Liquids
  • Anti-Wicking Properties

 



Some of our popular fabrics include:

Product No.

Polymer

Fabric

Thickness

Width

Special Features

 

 

 

English

Metric

English

Metric

 

17313

EPDM

Nylon

0.062 in

1.574 mm

60 in

152.4 cm

FDA, Hot water steam, High strength

LR980078A

Fluoro-elastomer

Fiberglass

0.010 in

0.254 mm

 

 

Fuel resistant, High temperature

LR990007

Fluorosilicone

Polyester

0.015 in

0.381 mm

 

 

Good fuel resistance, Maximum high and low temperature

07719

Hypalon

Nylon

0.093 in

2.362 mm

 

 

Good acid resistance

07970

Neoprene

Cotton

0.062 in

1.574 mm

57 in

144.8 cm

Oil resistant, General purpose

07967

Neoprene

Nylon

0.032 in

0.812 mm

60 in

152.4 cm

Oil resistant, General purpose

07385

Neoprene

Nylon

0.125 in

3.175 mm

60 in

152.4 cm

Oil resistant, General purpose, High strength

07568

Nitrile

Cotton

0.025 in

0.635 mm

43 in

109.2 cm

Red/Black color, Bearing seal application

07311

Nitrile

Cotton

0.060 in

1.524 mm 

45 in

114.3 cm

Fuel resistant, Fuel pump diaphragm application

07045

Nitrile

Nylon

0.006 in

0.152 mm

43 in

109.2 cm

Fuel & ozone resistant, extreme flexibility

07457

Nitrile

Nylon

0.025 in

0.635 mm

60 in

152.4 cm

Antiwicking, Fuel & ozone resistant, High strength, Valve & regulator diaphgram

17232

Nitrile

Nylon

0.050 in

1.270 mm

60 in

152.4 cm

Antiwicking, High temperature, Chemical resistant

07192

Nitrile

Nylon

0.062 in

1.574 mm

60 in

152.4 cm

General Purpose

17332

Nitrile

Nylon

0.125 in

3.175 mm

60 in

152.4 cm

2-ply, FDA, Antiwicking, High strength, Fuel & ozone resistant

07947

Nitrile

Silk

0.006 in

0.152 mm

38 in

96.5 cm

Fuel resistant, Maximum flexibility

23128

Silicone

Fiberglass

0.014 in

0.355 mm

60 in

152.4 cm

FR, High temperature

07857

Silicone

Silk

0.004 in

0.101 mm

35 in

88.9 cm

Low & high temperature, Extreme flexibility


(Please note that this chart is for reference only.  We have the ability to custom develop to a wide variety of specifications.) 


Last updated 2009-02-18 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message