Contact Us
Trelleborg Emerson & Cuming, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410







Sheet Forming Performance

Sheet Forming Performance
Due to exclusive glass chemistry, Eccospheres® glass microspheres exhibit high temperature resistance, good density:strength ratios, clean surface chemistry, low dielectric constant, low dissipation factor
Polystyrene (PS) - Extruded PS sheet is readily thermoformed for production of food packaging but  general-purpose PS is typically not as strong as advanced engineering thermoplastics.
 
Polyvinyl Chloride (PVC) - The transparency of PVC sheet makes the material ideal for thermoforming containers and blister packaging.
 
Polypropylene (PP) - Semi crystalline PP resins provide a blance of low density, impact resistance and stiffness for rigid packaging applications such as thermoformed food trays and containers.
 
Polyethylene Terephthalate (PET) - Is a class of plastics used to thermoform food and non-food packaging. It is durable as well as disposable and/or recyclable.
 
Amorphous PET (APET) - Is tough, odorless and tasteless. It produces packaging with outstanding gloss, clarity and sparkle. It is grease and stain resistant and heat sealable.
 
Crystalline PET (CPET) - Is an opaque plastic for the production of attractive, thermally stable, lightweight food trays. Trays are reheatable: can go from -40F freezer direct to microwave or oven at 400F
 
Amorphous PET Copolymer (PETG) - Maintains high clarity even in thick section and is ideal for packaging pharmaceuticals, medical devices, food and personal care items. Low outgassing makes the material good for electrconic components packaging. Extruded PETG heavy-gauge sheet is widely used for thermoforming.
Last updated 2007-06-18 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBmumz{wvH|zmttmjwzo5kwumumz{wvH|zmttmjwzo5kwu