Contact Us
Trelleborg Emerson & Cuming, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410







Eccospheres® Glass Microspheres Product Specifications

Eccospheres® Glass Microspheres Product Specifications
Eccospheres® glass microspheres are hollow thin-walled glass microspheres, to the naked eye they resemble a free flowing powder; magnification reveals them to be near perfect spheres
 
Appearance Eccospheres® glass micropsheres appear in the form of a free flowing white powder
Particle Size Range (% by weight)
Test Method TEC QSD
Sieve Analysis
Test method ASTM D1921-96
SID-311Z A maximum of 2% by weight will be retained on a +125 micron sieve
SID-350Z A maximum of 2% by weight will be retained on a +125 micron sieve
SI-250 A maximum of 2% by weight will be retained on a +125 micron sieve
FTD-250 A maximum of 2% by weight will be retained on a +125 micron sieve
SID-230Z A maximum of 4% by weight will be retained on a +125 micron sieve
SID-200Z A maximum of 3% by weight will be retained on a +150 micron sieve
SI-200 A maximum of 2% by weight will be retained on a +125 micron sieve
FTD-200 A maximum of 2% by weight will be retained on a +125 micron sieve
True Particle Density
ASTM D2840. Nominal density +/-0.02g/cc
Packing Factor
ASTM D3101. Ratio of bulk density to true density. Range: 62-66%
Isostatic Collapse Pressure
ASTM D3102. Minimum 80% survival at given pressure
Alkalinity ASTM D3100. Alkalinity 0.02-0.1 milliequivalents per gram
pH ASTM D4876 6.5-9.0
Moisture Content
TEC QSD <1% by weight maximum
Flotation TEC QSD. Minimum of 98% by bulk volume float in water
Softening Temperature

ASTM E794.  

SID and SI series soften at 800°C / 1472°F  
FTD series soften at 700°C / 1292°F  
Dielectric Constant AST D150. 1.36-1.63 when tested at a frequency of 100MHz
Dissipation Factor
ASTM D150. Mean 0.0005 when tested at frequencies 1MHz - 8.6GHz
Thermal Conductivity
0.073-0.125 W/m.K at 25°C, based on theoretical calculations  
Internal Gas Composition
Eccospheres® glass microspheres contain inert gases in a partial vacuum. Pressure <0.5 atm
Refractive Index
Sodium Borosilicate Glass

Refractive Index at 5893 Angstroms at 25°C = 1.458
Refractive Index at 1500 Angstroms at 25°C = 1.448

Young's Modulus
At 25°C = 62GPa
Shelf Life
Eccospheres® glass microspheres will remain free flowing for up to 2 years if kept in the original unopened container in a dry unheated warehouse
 
 
Last updated 2007-06-18 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBmumz{wvH|zmttmjwzo5kwumumz{wvH|zmttmjwzo5kwu