Contact Us
Trelleborg Emerson & Cuming, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410







Syntac® 350

Syntac® 350
Syntac 350

Syntac® 350 epoxy composite tooling material - the industry standard that combines economy with good performance 



Syntac® 350 epoxy composite tooling material is designed for use at temperatures up to 350°F.
 
  • Ideal for forming PVC and PS polystyrene sheet
  • Provides improved material distribution
  • Eliminates chill mark-off and extends plug life
  • Produces a smooth surface finish
  • Optimizes cost-efficiency and economy

 

Typical properties include:
  • Density: 42 lbs/ft3
  • Color: White
  • Shore hardness: 55D
  • Compressive strength: 6,500 psi
  • Compressive modulus: 339,000 psi
  • CTE: 17x 10-6  in./in./°F

 Syntac® 350 is available from stock in the following sizes:

 

Rods
Item Number
Size
406100089 2.0" Dia x 24"                                                            
406100090 2.5" Dia x 24"
406100091 3.0" Dia x 24"
406100092 3.5" Dia x 24"
406100093 4.0" Dia x 24"
406100094 4.5" Dia x 24"
406100086 4.5" Dia x 30"
406100095 5.0" Dia x 24"
406100096 5.5" Dia x 24"
406100088 5.5" Dia x 30"
406100097 6.0" Dia x 24"
406100087 7.0" Dia x 24"
406100052 8.0" Dia x 24"
406100098 9.0" Dia x 12"
406100100 9.0" Dia x 14"
406100110 9.0" Dia x 24"
406100085 12" Dia x 14"
406100120 19" Dia x 12"

 

Blocks
Item Number Size                                                                         
406100099 6.0" x 12" x 24"                                                                             

 

Sheets
Item Number
Size                                                                         
406100180 1.0" x 24" x 24"
406100081 1.5" x 24" x 26"
406100082 2.0" x 24" x 26"
406100083 2.5" x 24" x 26"
406100084 3.0" x 24" x 26"
406100061 3.5" x 24" x 26"
406100062 6.0" x 24" x 24"

 

Last updated 2007-07-19 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBmumz{wvH|zmttmjwzo5kwumumz{wvH|zmttmjwzo5kwu