Contact Us
Trelleborg Emerson & Cuming, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410







Eccolite® Ultra

Eccolite® Ultra
Eccolite® Ultra

Eccolite® Ultra Thermoplastic composite material - Ultra high temperature, durable product that reduces mold sticking.      



Eccolite® Ultra thermoplastic composite tooling material is designed to maximize slip and clarity.
 
  • Ideal for tough, high temperature (420°F) tooling
  • Exhibits super smooth finish for increased part clarity
  • Provides for dust-free machining
  • Retains minimal polymer residue on plug surface
  • Is well suited for forming thin-walled structures, e.g. ribs

 

Typical Properties include:

  • Density: 26 lbs./ft3    
  • Color: White
  • Compressive strength: 10,000 psi
  • Compressive modulus: 343,000 psi
  • CTE: 17 x 10-6 in./in./°F
Last updated 2007-06-18 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBmumz{wvH|zmttmjwzo5kwumumz{wvH|zmttmjwzo5kwu