Lower viscosity
Reduced Shrinkage
Improved flow
Can be molded cast or sprayed
Reduced transportation costs
Increased payload
Displacement of expensive resin
Maximum density reduction
Improved stiffness
Cost saving
Clean surface chemistry
Inert interior gas
High silica content
Compatible with almost all resin systems/surface treatments
Compatible with platinum catalysts & copper
High softening point
Non-combustible
Excellent water resistance
Low thermal conductivity
Low dielectric constant
Improved insulation
Reduced dielectric properties
Improved bond between glass and resin
Flexibility to meet requirements
Improved strength
Optimum performance