Contact Us
Trelleborg Emerson & Cuming, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410







Eccospheres® Glass Microspheres

Eccospheres® Glass Microspheres
Eccospheres® Glass Microspheres are used in a multitude of applications in a wide variety of markets...

Eccospheres® glass microspheres are hollow thin-walled glass microspheres composed of sodium borosilicate glass. To the naked eye they resemble a fine, white, free-flowing powder. However, magnification reveals them to be near perfect spheres.



Due to their exclusive glass chemistry and method of manufacture, Eccospheres® glass microspheres exhibit the following properties:

 
  • High temperature resistance
  • Good density/strength ratios
  • Clean surface chemistry
  • Narrow particle size distribution
  • Low thermal conductivity
  • Low dielectric constant
  • Low dissipation factor

 

Eccospheres® glass microspheres help reduce costs, enhance properties and improve processability.

We manufacture five distinct product series. All five series are produced from a high silica glass resulting in material integrity up to 800°C / 1,472°F. Eccospheres® glass microspheres exhibit excellent density/strength ratios - due to the removal of sinkers - and high packing factors. However, additional steps during manufacture have resulted in unique properties for each series.

W Series

The W Series is a special unwashed series perfect for applications such as volume void fillers. Typically referred to as more of a commodity range of microspheres, the W range represents the most economical product offering.

IG Series

Specifically developed for industrial applications the IG series of Eccospheres® glass microspheres are manufactured to the same high standards as other series. This range does not undergo final washing or floating processes.

FTD Series

The FTD series are washed to remove surface salts, this results in an ideal surface topography for resins or surface treatments to key to. The clean ion exchanged surface ensures compatability with almost any resin system and in particular this series is recommended for sulphur sensitive systems.

SI Series

Surface salts formed during manufacture are removed via acid washing. This reduces the alkali content and results in a clean surface chemistry compatible with almost any resin system or surface coating.

SID Series

The SID series has the same chemical composition as the SI series, however, due to our unique manufacturing capabilities this series exhibits improved strength, without sacrificing density. High strength ensures survivial of the spheres in aggressive processes such as extrusion. All the grades in this series are acid washed to provide a clean surface for either a resin system or surface treatment to bond to.

    

Last updated 2007-06-18 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBmivlk{itm{H|zmttmjwzo5kwumivlk{itm{H|zmttmjwzo5kwu