Contact Us
Trelleborg Emerson & Cuming, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410







Eccoguard® Fire Stop Materials

Eccoguard® flame resistant materials are ceritifed to ISO 9075 for fire resistant compounds. Supplied in sheet stock, with instructions to assist installation, Eccoguard® is a premier fire stop system.



While no material is fire proof, Eccoguard® fire stop materials are a US Navy certified system for use on shipboard applications where high oxygen environments are prevalent. These core materials are resistant to flame, have minimal heat transfer and are capable of withstanding 900degC.
 
The fire stop system in Eccoguard® is a unique material based on phenolic resin technology. Eccoguard's structural and non-structural core materials offer thermal stability and the highest level of protection with minimal out gassing.
 
Eccoguard® fire stop materials offer fire resistance, excellent heat resistance are non-toxic and non-flammable. Eccoguard® is a non-flammable fire protection material.
Latest updated 2007-06-27 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBmumz{wvH|zmttmjwzo5kwumumz{wvH|zmttmjwzo5kwu