Contact Us
Trelleborg Emerson & Cuming, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: 1 774 719 1400
Fax: 1 774 719 1410







Jet Engine Vanes

Jet Engine Vanes
Jet Engine Vanes

Trelleborg Emerson & Cuming, Inc microspheres are used in the formulation of a light weight adhesive system that is injected into the hollow titanium outlet guide vanes of gas turbine engines on commercial aircraft. The vanes are used to ensure that air is directed through the engine via the optimum path. The syntactic is designed to absorb vibrational energy over a wide operational temperature range and provide improved foreign object damage tolerance.



 
 
Last updated 2007-08-21 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message




uiqt|wBmivlk{itm{H|zmttmjwzo5kwumivlk{itm{H|zmttmjwzo5kwu