Lightweight Composite Panels
Eccospheres® glass microspheres are the materials of choice throughout the world for the formulation of high strength-to-weight syntactic adhesives, edge sealants, core fillers and reinforcing compounds.
The hollow spheres are supplied in densities ranging from 0.10 g/cc to 0.38 g/cc. High-purity glass microballoons are manufactured to meet end-product performance requirements, including treated and untreated surfaces, silane-coated and uncoated spheres, high silica content, low alkali-metal content.