Epichlorohydrin

Description

There are three types of epichlorohydrin:
1. Homopolymers of epichlorohydrin. Designated CO.
2..Copolymers of epichlorohydrin and etylene oxide. Designated ECO.
3. Terpolymers of epichlorohydrin, etylene oxide and a unsaturated monomer make it possible to vulcanise using sulphur. Designated GECO.

Properties

  • Excellent resistance to ozone and weathering.
  • Good high temperature resistance.
  • Reasonable low temperature resistance.
  • Very low permeability to gases - even better than Butyl rubber.
  • Good fire resistance.
  • Excellent elasticity.
  • Resistance to Chemicals; resistant to hydrocarbon products. Their good oil resistance properties are very similar to hose of medium to high Nitrile grades. Superior resistance to aromatic hydrocarbons. Reasonable resistance to alcohol, alkalies and diluted mineral acids. Limited resistance to most organic chemical products and are not recommended for use with oxidising agents and chlorine.


 

Epichlorohydrin rubber : Black

Ref. Specific Gravity Hardness Tens. Stren. Elong. Compres. Set Working
Temp.
  g/cm3 Shore A M Pa % C h % º C
P600 1,39 60 10,5 300 100 22 25 -35/135
P650 1,40 65 10,5 300 100 22 25 -35/135
 
Last updated 2007-11-09 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message