EPDM

Description

EPM – EPDM or Ethylene – Propylene Rubber. EPM can only be vulcanised by peroxides or radiation; whereas EPDM can be vulcanised conventionally using sulphur.

Properties

  • Excellent inherent high and low temperature ranges. Typically -45º C to +120º C for standard compounds.
  • Special compoundig can increase some grades to function continually at +140 º C.
  • E.P's are inherently resistant to attack by oxygen, U.V., Ozone and extreme weather environments, and will give long service in these contidions.
  • E.P's do not have good adhesion properties and expert advice should be sought from our Technical Department about bounding applications.
  • Resistance to Chemicals; resistant to many chermicals and solvents. Good resistance to many corrosive chemicals. The performance of E.P's in hot water and high pressure steam is better than in dry heat.


EPDM Rubber: Black

Ref. Specific Gravity Hardness Tens. Stren. Elong. Tear. Stren Compres. Set Working
Temp.
g/cm3 Shore A M Pa % N/mm C h % º C
E350 1,04 30 8 640 70 22 25 -40/110
E450 1,07 40 9 500 19 70 22 40 -40/110
E550 1,17 50 9 450 23 70 22 35 -40/115
E602 1,30 60 6,9 500 25 70 22 20 -40/120
E647 1,16 65 10 300 27 70 22 25 -40/120
E715 1,16 70 10 250 30 70 22 20 -40/120
E701 1,31 70 7 300 20 70 22 30 -40/120
E850 1,16 80 10 225 30 70 22 40 -35/120
ES03 / Perox 1,24 70 10 200 125 22 20 -40/125



EPDM Rubber: Black - For drinking water

Ref.       Specific Gravity Hardness Tens. Stren. Elong. Tear. Stren Compres. Set Working
Temp.
g/cm3 Shore A M Pa % N/mm C h % º C
E645 (1) 1,18 70 11 250 27 70 22 20 -40/120
E745 (2) 1,13 70 11 250 27 70 22 20 -40/120
E935 (2) 1,18 85 10 200 30 70 22 48 -35/120
(1) WRAS for UK regulations
(2) ACS for French regulations


EPDM Rubber: Different colours

Ref. Specific Gravity Hardness Tens. Stren. Elong. Tear. Stren Compres. Set Working
Temp.
g/cm3 Shore A M Pa % N/mm C h % º C
E566 Grey 1,23 60 8 350 18 70 22 40 -40/115
E666 Green 1,32 70 9 300 23 70 22 40 -40/115
E569 White 1,27 60 8 350 18 70 22 40 -40/115
E669 White 1,34 70 9 300 23 70 22 40 -40/115

The current technical information has been carefully checked and given in good faith but it is not exempted from possible typing errors.

Historically, compounds have different commercial names in each market.
Our sales department can help you to find the quality that you need.

Please, contact us and we will be more than happy to help you in anyway we can. 

Last updated 2010-08-02 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message