Rubber Sheetings

Trelleborg Elastomer Laminates, is the LEADING EUROPEAN MANUFACTURER OF RUBBER SHEETING.

We are specialists in developing new products and we currently offer the widest range available on the market.

Formulas:
All types of elastomers-natural and synthetic, always with defined and certified quality aimed and optimising the end use of the product. Hardness from 30º to 90º Sh A .

Finishes and presentation:

  • Smooth on both sides.
  • Smooth on one side + cloth impression on the other side.
  • Cloth impression on both sides.
  • Matt impression or special designs on one or both sides.

Shapes and Sizes:

  • Sheets available in rolls, strips, plates o tiles.
  • Thickness from 0.2 mm to 150 mm.
  • Widths available up to 2000 mm.


Range:

NR - SBR - NITRILE - CHLOROPRENE - EPDM - SILICONE-
VITON ® - HYPALON ® - VAMAC ® - BUTYL - EPICHLORHYDRIN

® Trade mark registered by Dupont Dow Elastomer
Latest updated 2007-11-09 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message