Installation

Tactile Flooring



Without service interruption
It is simple and quick to install and no civil work is required. It adheres and seals against the existing paving, thus avoiding the nuisance associated to the removal and replacement of materials, sharply reducing installation time and cost.


Strip lengths of up to 2,500 mm contribute to these time and cost savings, which speeds up the time of installation and simplifies the labour intensive task of alignment.


Walking on the tactile flooring is possible a few hours after installation. This allows opening the space to the public after completion of the work carried out in night hours when the facilities are closed, without affecting the users.



Adhesive [pdf, 100 kb]

  

Last updated 2013-08-13 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message