Tactile Flooring
The tactile flooring system is the best solution to help visually impaired citizens access public transport, both trains and airplanes. Due to its high visual and tactile contrast, the surface is easily noticed. On top of this, its regular surface increases individual mobility, and safety is achieved by means of the non-slippery properties of rubber, even under damp conditions. This product is easily bonded to any surface and is available in different sizes, aiding its installation in platforms, stairs, ramps, halls, lifts and so on.
General Characteristics
- Great colour variation with the existing surface
- Sound contrast with rest of flooring
- Prevents falls
- Wheel chair friendly
- Fire resistant
- Self extinguishable (M2) (Bfl s1)
- Low smoke emission (F1)
- Quick and easy installation
- Easy cleaning
- Long service life
- Environment friendly
Tactile Flooring for each access point
|
Platform Edge Zone D934F61211 |
| Thickness |
- |
5 mm |
| Length |
- |
2.520 mm |
| Width |
- |
400 mm |
| Colour |
- |
Yellow |
| Lift / Stairs Access Zone D934F61261 |
| Thickness |
- |
6 mm |
| Legth |
- |
2.400 mm |
| Width |
- |
1.200 mm |
| Colour |
- |
Yellow |
|
Safety Zone - D935F61221 |
| Thickness |
- |
5 mm |
| Length |
- |
2.560 mm |
| Width |
- |
1.200 mm |
| Colour |
- |
Orange |