Ribbed-Grooved
Manufactured from SBR rubber for good sound insulation and excellent vibration damping properties. Wear resistant and provides a good surface for goods handling applications.
Special grades are available for Electrical Applications as per CEI IEC EN 60243-1, resisting from 30,000 to 60,000 test voltage, depending on thickness. CEI 167 Standard. The whole range of flooring can be produced to comply with dielectric standards.
| Triangular Ribbed |
Ref. 2G1 |
| Thicknesses |
3 mm - 4,5 mm - 6 mm - 9,5 mm |
| Dimensions (Length x Width) |
10 x 1m - 10 x 1,2m - 20 x 1 m - 20 x 1,2 m |
| Colours |
Black -Grey -Green -Orange - Blue |
| Rectangular Ribbed |
Ref. BFA |
| Thicknesses |
2,5 mm - 3 mm - 4 mm |
| Dimensions (Length x Width) |
15 x 1,5 |
| Colours |
Black - Grey - Green - Orange - Blue |
| Grooved Flooring |
Ref. 7E |
| Thicknesses |
5,8 mm |
| Dimensions (Length x Width) |
10 x 1m |
| Colours |
Black - Grey - Green - Orange - Blue |
| Medium grooved flooring |
| Ref |
Colour |
Thickness |
Weight |
Length |
Width |
| 215166 |
Black |
3.5 mm |
3,7 kg/m2 |
10 m |
1,0 m |
| 217166 |
Black |
3.5 mm |
3,7 kg/m2 |
10 m |
1,2 m |
| 218166 |
Black |
3.5 mm |
3,7 kg/m2 |
10 m |
1,3 m |
| 219166 |
Black |
3.5 mm |
3,7 kg/m2 |
10 m |
1,4 m |
| 215167 |
Grey |
3.5 mm |
3,7 kg/m2 |
10 m |
1,0 m |
| 217167 |
Grey |
3.5 mm |
3,7 kg/m2 |
10 m |
1,2 m |
| 218167 |
Grey |
3.5 mm |
3,7 kg/m2 |
10 m |
1,3 m |
| 219167 |
Grey |
3.5 mm |
3,7 kg/m2 |
10 m |
1,4 m |
| Wide grooved flooring |
| Ref |
Colour |
Thickness |
Weight |
Length |
Width |
| 1643270 |
Black |
12 mm |
11,3 kg/m2 |
3,0 m |
1,53 m |
| 37861 |
Grey |
14 mm |
15,7 kg/m2 |
2,8 m |
1,35 m |
| 37846 |
Black |
14 mm |
15,0 kg/m2 |
2,8 m |
1,35 m |
| 37853 |
Grey |
14 mm |
14,5 kg/m2 |
2,8 m |
1,35 m |
| Ulvex flooring |
| Ref |
Colour |
Wave Length |
Height |
Length |
Walking Length |
| Ulvex Senior |
| 2857760 |
Grey |
5 m |
20 mm |
10 m |
0,8 m |
| 2857770 |
Grey |
5 m |
20 mm |
10 m |
1,0 m |
| 2857780 |
Grey |
5 m |
20 mm |
10 m |
1,2 m |
| 2857730 |
Black |
5 m |
20 mm |
10 m |
0,8 m |
| 2857740 |
Black |
5 m |
20 mm |
10 m |
1,0 m |
| 2857750 |
Black |
5 m |
20 mm |
10 m |
1,2 m |
| Ulvex Junior |
| 982595 |
Black |
1,2 m |
10 mm |
10 m |
7,0 m |
| 982603 |
Grey |
1,2 m |
10 mm |
10 m |
7,0 m |
| Ulvex Baby |
| 1462780 |
Black |
1 m |
6 mm |
10 m |
10,0 m |
| 982629 |
Grey |
1 m |
6 mm |
10 m |
10,0 m |

The current technical information has been carefully checked and given in good faith but it is not exempted from possible typing errors.
Historically, compounds have different commercial names in each market.
Our sales department can help you to find the quality that you need.
Please, contact us and we will be more than happy to help you in anyway we can.