Ribbed-Grooved

Manufactured from SBR rubber for good sound insulation and excellent vibration damping properties. Wear resistant and provides a good surface for goods handling applications.

 

Available in:

Dielectric grades
Fire resistant grades
Oil Resistant grades

 

Triangular Ribbed Ref. 2G1
Thicknesses 3 mm - 4,5 mm - 6 mm - 9,5 mm
Dimensions (Length x Width) 10 x1m - 10 x1,2m - 20 x1 m - 20 x ,2m
Colours Black -Grey -Green -Orange - Blue


Rectangular Ribbed Ref. BFA
Thicknesses 2,5 mm - 3 mm - 4 mm
Dimensions (Length x Width) 15 x 1,5
Colours Black - Grey - Green - Orange - Blue    


Grooved Flooring Ref. 7E
Thicknesses 5,8 mm
Dimensions (Length x Width) 10 x 1m
Colours Black - Grey - Green - Orange - Blue     


Medium grooved flooring
Ref Colour Thickness Weight Length Width
215166 Black 3.5 mm 3,7 kg/m2 10 m 1,0 m
217166 Black 3.5 mm 3,7 kg/m2 10 m 1,2 m
218166 Black 3.5 mm 3,7 kg/m2 10 m 1,3 m
219166 Black 3.5 mm 3,7 kg/m2 10 m 1,4 m
215167 Grey 3.5 mm 3,7 kg/m2 10 m 1,0 m
217167 Grey 3.5 mm 3,7 kg/m2 10 m 1,2 m
218167 Grey 3.5 mm 3,7 kg/m2 10 m 1,3 m
219167 Grey 3.5 mm 3,7 kg/m2 10 m 1,4 m


Ribb matting
Ref Colour Thickness Weight Length Width
1643270 Black 12 mm 11,3 kg/m2 3,0 m 1,53 m
37861 Grey 14 mm 15,7 kg/m2 2,8 m 1,35 m
37846 Black 14 mm 15,0 kg/m2 2,8 m 1,35 m
37853 Grey 14 mm 14,5 kg/m2 2,8 m 1,35 m


Ulvex flooring
Ref Colour Wave Length Height Length Walking Length
Ulvex Senior
2857760 Grey 5 m 20 mm 10 m 0,8 m
2857770 Grey 5 m 20 mm 10 m 1,0 m
2857780 Grey 5 m 20 mm 10 m 1,2 m
2857730 Black 5 m 20 mm 10 m 0,8 m
2857740 Black 5 m 20 mm 10 m 1,0 m
2857750 Black 5 m 20 mm 10 m 1,2 m
Ulvex Junior
982595 Black 1,2 m 10 mm 10 m 7,0 m
982603 Grey 1,2 m 10 mm 10 m 7,0 m
Ulvex Baby
1462780 Black 1 m 6 mm 10 m 10,0 m
982629 Grey 1 m 6 mm 10 m 10,0 m



 

 

 

 

 

 

 

 

 

 

 

 


The current technical information has been carefully checked and given in good faith but it is not exempted from possible typing errors.

Historically, compounds have different commercial names in each market.
Our sales department can help you to find the quality that you need.

Please, contact us and we will be more than happy to help you in anyway we can.

Last updated 2012-04-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message