Circular Studs

rubber mattingIntended for numerous applications involving industrial and general purposes.

 Particularly recommended in industrial buildings, pedestrian areas, the underground, stations, airports, supermarkets, lifts, swimming pools, etc., as well as for fitting out vehicles, buses, railways, boats and so on.

Available in:

Dielectric grades
Fire resistant grades
Oil Resistant grades



ROLLS Ref. 2k1 Ref. 7A
Thicknesses 3 mm - 4,5 mm 4,5 mm
Dimensions (Length x Width) 10 x 1 m - 10 x 1,2 m 10 x 1 m
Colours Black - Grey - Green - Yellow - Red - Blue - Brown


TILES Ref. 6086 Ref. 6006 Ref. 60063
Thicknesses 3 mm 3/4/6/10 mm 10 mm
Dimensions (Length x Width) 0,5 x 0,5 m 1 x 1 m 1 x 1 m
Colours Black - Grey - Green - Yellow - Red - Blue - Brown



The current technical information has been carefully checked and given in good faith but it is not exempted from possible typing errors.

Historically, compounds have different commercial names in each market.
Our sales department can help you to find the quality that you need.

Please, contact us and we will be more than happy to help you in anyway we can.


Last updated 2012-05-07 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message