Honeycomb

Non-slip, mud-removing, with high damping and insulating power. It is particularly suitable for heavy transit areas. Open or closed, it is easily taken up and cleaned, and is ideal as a floor surface at work stations.
The open variety has been developed for self-draining, and is especially appropriate for swimming pools, health resorts, beach areas or any place where drainage is required.
Ideal for the workplace, it reduces tiredness and helps to increase productivity.
| TILES |
Ref. 6011 |
Ref. 6012 |
| Thicknesses |
14 mm |
22 mm |
| Dimensions (Length x Width) |
1,8 x 1 m |
1,5 x 1 m |
| Colours |
Black |
|
| Bottom |
Open or Closed |
|
| INTERLOCKING ANTI-FATIGUE |
Ref. EA16 |
| Thicknesses |
16 mm |
| Dimensions (Length x Width) |
0,914 x 0,914 m |
| Colours |
Black |
| Bottom |
Open |
The current technical information has been carefully checked and given in good faith but it is not exempted from possible typing errors.
Historically, compounds have different commercial names in each market.
Our sales department can help you to find the quality that you need.
Please,
contact us and we will be more than happy to help you in anyway we can.