Honeycomb

honey comb mattingNon-slip, mud-removing, with high damping and insulating power. It is particularly suitable for heavy transit areas. Open or closed, it is easily taken up and cleaned, and is ideal as a floor surface at work stations.

The open variety has been developed for self-draining, and is especially appropriate for swimming pools, health resorts, beach areas or any place where drainage is required.

Ideal for the workplace, it reduces tiredness and helps to increase productivity.
 
Available in:
 
Fire resistant grades
Oil Resistant grades


 
TILES Ref. 6011 Ref. 6012
Thicknesses 14 mm 22 mm
Dimensions (Length x Width) 1,8 x 1 m 1,5 x 1 m
Colours Black
Bottom Open or Closed

   honey comb matting
INTERLOCKING ANTI-FATIGUE Ref. EA16
Thicknesses 16 mm
Dimensions (Length x Width) 0,914 x 0,914 m
Colours Black - Red
Bottom Open

 

The current technical information has been carefully checked and given in good faith but it is not exempted from possible typing errors.
 
Historically, compounds have different commercial names in each market.
Our sales department can help you to find the quality that you need.
 
Please, contact us and we will be more than happy to help you in anyway we can.
 
Last updated 2011-11-04 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message