Fire-resistant

SPECIAL SELF-EXTINGUISHING GRADE
M2-F1 CLASSIFICATION
Particularly fire-resistant. For use in public places which need fire protection.
Resists acids, oils and greases.

Suitable for outdoor use. Excellent wear resistance. Ideal for heavy traffic. High level of safety in special applications such as the underground, trains, boats, discotheques, public places, etc. which receive large numbers of people.

  • Self-extinguishing (M2).
  • Low Smoke Emission (F1).
  • Non-toxic. Halogen-free.

Complies with French standards NF-F 92 507 and NF - F161101.


Hardness
Tensile strength
Tear resistance
Abrasion resistance

ASTMD 2240
ASTMD D412 DIE C
ASTM D624 DIE C
DIN 53516 (N)
90 Sh.A
60 Kg/cm2
30 Kg/cm
170 mm3
Latest updated 2007-11-09 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message