Circular Studs

Intended for numerous applications involving industrial and general purposes.
Particularly recommended in industrial buildings, pedestrian areas, the underground, stations, airports, supermarkets, lifts, swimming pools, etc., as well as for fitting out vehicles, buses, railways, boats and so on.
Available in:
Dielectric grades
Fire resistant grades
Oil Resistant grades
| ROLLS |
Ref. 2k1 |
Ref. 7A |
| Thicknesses |
3 mm - 4,5 mm |
4,5 mm |
| Dimensions (Length x Width) |
10 x 1 m - 10 x 1,2 m |
10 x 1 m |
| Colours |
Black - Grey - Green - Yellow - Red - Blue - Brown |
|
| TILES |
Ref. 60086 |
Ref. 60061 |
Ref. 60063 |
| Thicknesses |
3 mm |
3/4/6/10 mm |
10 mm |
| Dimensions (Length x Width) |
0,5 x 0,5 m |
1 x 1 m |
1 x 1 m |
| Colours |
Black - Grey - Green - Yellow - Red - Blue - Brown |
The current technical information has been carefully checked and given in good faith but it is not exempted from possible typing errors.
Historically, compounds have different commercial names in each market.
Our sales department can help you to find the quality that you need.
Please, contact us and we will be more than happy to help you in anyway we can.