Honeycomb

Non-slip, mud-removing, with high damping and insulating power. It is particularly suitable for heavy transit areas. Open or closed, it is easily taken up and cleaned, and is ideal as a floor surface at work stations.

The open variety has been developed for self-draining, and is especially appropriate for swimming pools, health resorts, beach areas or any place where drainage is required.

Ideal for the workplace, it reduces tiredness and helps to increase productivity.

TILES Ref. 6011 Ref. 6012
Thicknesses 14 mm 22 mm
Dimensions (Length x Width) 1,8 x 1 m 1,5 x 1 m
Colours Black
Bottom Open or Closed

  
INTERLOCKING ANTI-FATIGUE Ref. EA16
Thicknesses 16 mm
Dimensions (Length x Width) 0,914 x 0,914 m
Colours Black
Bottom Open

  
Last updated 2007-11-09 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message