Accessories

 
All these designs are also available in fire resistant material classified M2F1 by European standards and in a wide range of colours.
 
                         Fire Resistant Stairnosing
 
 


 Stair nose
Ref Colour Nº of Grooves Dimensions Length Thickness
CP42   Under requirment   2   54 X 29 mm   4 m   4 mm
CP43   Under requirment   3   44 x 28 mm   4 m   6 mm
CP63   Under requirment 3   76 x 31 mm   4 m   6 mm
CP83 Under requirment   3 83 x 28 mm 4 m 8 mm
CP42 Stair nose              CP43 Stair nose              CP83 Stair nose 
 
 

 
 
Tread
Colour Nº of Grooves Dimensions Length Thickness
Under requirment   3   75 x 26 mm   4 m   15 mm
 


 
Corner              
Colour      Dimensions     Length      Thickness 
Under requirment   50 x 50 mm   4 m   5 mm

 

 
Steps      
Colour Dimensions Length Thickness
Under requirment 510 x 25 mm 1 m 6 mm


 

The current technical information has been carefully checked and given in good faith but it is not exempted from possible typing errors.
 
Historically, compounds have different commercial names in each market.
Our sales department can help you to find the quality that you need.
 
Please, contact us and we will be more than happy to help you in anyway we can.


Last updated 2011-10-19 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message