Main characteristics:
Dielectric gradesSpecial grades are available for Electrical Applications as per CEI IEC EN 60243-1 and IEC 61111:2002, resisting from 30,000 to 60,000 test voltage, depending on thickness. CEI 167 Standard. The whole range of flooring can be produced to comply with dielectric standards.
Fire resistant gradesMost of our range of flooring can be produced in fire resistant and low smoke emission materials according to different European Standard, up to M2f1 classification (fire resistant, self-extinguishing, with low smoke emission and no toxic smoke).
Oil resistant gradesSome of our flooring range is made of special rubber able to resist the oil and fuels in harsh industrial environments..