Rubber Matting

Our wide range of Rubber Flooring products is suitable for most uses and is extraordinarily tough in all applications.

It is ideal for public places such as waiting rooms, shops, restaurants, stairways, entrances, airports, port terminals, ships, schools, buses, impact protection and wall protection.
Circular Studs   Grooved - Ribbed   Checker   Tactile Flooring
Circular Studs /Radial Grooved/Ribbed Checker Tactile Flooring
Finger - Tip Felgom Honeycomb Lagrimado Accessories
Finger-Tip Felgom Honeycomb Diamond Accessories

Main characteristics:

  • Insulating
  • Non-slip
  • Wide range of colours
  • Comfortable
  • Ecological
  • Easy to clean
  • Easy to fit
  • Uniform
  • Tough
  • Economical
  • Durable
  • Sealed

High technical performance flooring

Fire resistance, dielectric strengh or anti-stactic properties, resistance to oil or hydrocarbons, vibrations and noise isolations... each characteristic can combine with others to differing degrees, to provide the most suitable response for each environment: Military, Maritime, Off-shore...


Dielectric grades
Special grades are available for Electrical Applications as per CEI IEC EN 60243-1, resisting from 30,000 to 60,000 test voltage, depending on thickness. CEI 167 Standard. The whole range of flooring can be produced to comply with dielectric standards.
Electrical safety

Fire resistant grades
Most of our range of flooring can be produced in fire resistant and low smoke emission materials according to different European Standard, up to M2f1 classification (fire resistant, self-extinguishing, with low smoke emission and no toxic smoke).
Fire protection

Oil resistant grades
Some of our flooring range is made of special rubber able to resist the oil and fuels in harsh industrial environments.


Last updated 2015-06-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex

Receiver e-mail address

Your e-mail address


Your message