Related Information
Rubber Sheetings
Rubber Matting






Manufacturing tolerances

Many factors involved in the rubber article production process can affect the final product dimensions, e.g. the proportion of materials used, curing and post-curing times, vulcanisation temperature and pressure or inserts of other materials. Even the storage humidity and temperature conditions can alter the conditions of a flexible product like rubber.

Trelleborg’s dimensional tolerance standards for its laminated products, when  no special manufacturing tolerances are applied, are as follows:  
                              
Length:  ±5% (for rolls from 5 to 20 meters long)
Width: ±2% (for standard widths 1.400/.1500 mm)
Thickness: Thickness
in mm
 ≤1,5  ≤4  ≤5 ≤6 ≤8 ≤15 ≤20 ≤25 ≤30 
Tolerance 
in mm  ±
±0,2 ±0,3 ±0,4 ±0,5 ±0,7 ±1 ±1,4 ±1,75 ±2

Contact our sales department to confirm your product manufacturing tolerances in case of doubt.

 

 

Last updated 2012-01-30 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message