Low Pressure Pneumatic Fenders

The Dunlop GRG’s Low Pressure Pneumatic Fender is the preferred option for ship-to-ship and ship-to-shore berthing of naval vessels. Unlike other Fenders, it is designed to spread berthing forces over a large area, achieving a far lower load reaction per unit. This makes the Dunlop Fender ideal for naval vessels whose thin hulls and sensitive electronical systems need protection and careful berthing.



Although tough enough to withstand the most hostile environments, the Dunlop Fender is relatively lightweight and can easily be deflated and stored on board for re-use at each port of call.

 

Main Applications
  • Ship to Ship operations
  • Ship to Shore operations
  • Salvage operations
  • Navy applications and emergency floatation


Fenders

Standard Size Range

Whilst Dunlop low pressure pneumatic fenders can be supplied to customers' specified dimensions, a typical range of sizes are as follows: 

Features
  • Versatile in both application and deployment
  • Lightweight design
  • Easy to manoeuvre manually with integral girth ropes
  • Compact when deflated for easy transport and stowage
  • Simple to maintain and repair
  • No requirement for external reinforcement and protection, reducing spark risk
  • Can be manufactured to customers required size
  • Simple to inflate with conventional air supply, compressor or blower to working pressure of 70 mbar (1psi)
Construction

Dunlop LP Fenders are constructed from a woven high tenacity, continuous filament nylon based fabric, coated on both sides with an abrasion resistant synthetic rubber compound. Individual sections are sewn together using specialist heavy duty equipment and then vulcanised.

The parabolic ends for moulded end fenders are fabricated from heavy duty nylon cord laid in a matrix of rubber and nylon fabric.

Small Navy Fenders

To compliment the range of standard size Low Pressure Pneumatic Fenders, Dunlop GRG also manufacture and supply two smaller size Fenders to UK MOD(N) Specification D/NSC/ES221/238/7/06/01.

Standard Size Range:
0.61m dia x 1.067m long    NSN 2040-99-9233652
0.915m dia x 2.135m long  NSN 2040-99-9233651

Other sizes can be designed and manufactured on request

Manufactured from synthetic textile, coated on both sides with abrasion resistant polychloroprene, these two small Fenders are fitted with a swivel shackle at each end connected by an integral tension cable. These Fenders are lightweight giving ease of deployment whilst at the same time providing effective full protection.


All details of material specifications are available on request through

 

For further information, including prices and technical details, please complete the fields below.

 

Your Name
 
Your Company
 
Address
 
Country
 
Telephone number
 
Your e-mail address
 
Comments or questions
 
 
 
 
 
 
Last updated 2011-01-19 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBl}vtwxozoH|zmttmjwzo5kwul}vtwxozoH|zmttmjwzo5kwu