Related Information
Contact Us






Bund Liners

Used in conjunction with collapsible fuel containers the Dunlop GRG Bund liner provides a reliable containment in the event of fuel spillage.



Bund liners

Dunlop GRG Bund liners are fabricated to British Defence Specification DGFVE.315A from a high quality fuel and ozone resistant nylon reinforce material. The most popular size of Bund liner is 25 meter x 25 metre but they can be made to suit most operational requirements.

With the ever increasing demand for environmental protection, the use of Dunlop Bund liners has never been as important.

We now offer "Throw and Go" and "Flexiwall" Bunds. These products are fast to deploy, have walls which automatically rise and can be driven on at any angle. Used as temporary containment around our fuel tanks they are primarily for vehicles to drive over, to contain any potential spill problems.

Dunlop GRG Bunded and UV Covered Fuel Store

 Dunlop GRG Bunded and UV Covered BFI

 
Groundsheets and UV Covers are also available on request.



All details of material specifications are available on request through
 
For further information, including prices and technical details, please complete the fields below.
 
Your Name
 
Your Company
 
Address
 
Country
 
Telephone number
 
Your e-mail address
 
Comments or questions
 
 
 
 
 
 
Last updated 2011-07-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBl}vtwxozoH|zmttmjwzo5kwul}vtwxozoH|zmttmjwzo5kwu