Constant Velocity Joints are the only non-mechanical components of a halfshaft. A halfshaft is a subsystem that drives the front or rear wheels. This subsystem provides necessary flexibility to allow for suspension and steering motion relative to each other and to the power source.
Trelleborg Prodyn's CVJ boots are designed to ensure grease does not escape from the inside of the joint while keeping mud, water and salt out. These dynamic products are set up inboard or outboard. The optimal shape is designed by our engineers in cooperation with our customers and the ideal material chosen to fulfil bespoke specifications and performance requirements.
Prodyn also designs and manufactures Rack & Pinion boots for steering applications. For more information please contact: