Laminated Visco-LAM ihas built-in noise-damping qualities that can be suited to a wide variety of automotive and industrial applications. Visco-LAM is a sandwich material with a core of viscoelastic polymer. The material performance can be optimized by changing the dynamic properties of the polymer. Any type of metal or alloy can be used as well as most surface treated metals. This sandwich provides an outstanding attenuation of structure-borne sound and offers good airborne sound insulating capabilities.
For more information visit www.trelleborg.com/rubore or email