ULON HP - Screen Printing Squeegee

Ulon HP squeegee range is available in Shore A hardness
55 to 95. Plain, Angled, Composite, Dual and Triple range available. Widely recognised as the best squeegee in solvent based inks, Plastisol inks and water based inks. Offers excellent wear and tear resistance.



Advantages of using the ULON Squeegee Range
  • ConsistencyScreen Printing Squeegee
  • Continuity
  • Sharper printing edge
  • Kinder to screens
  • Low absorption
  • Longer life
  • Quality controlled
  • Not readily torn


ULON HP Hardness Range
All grades of Ulon squeegee are supplied in a range of sizes to suit manual, semi and fully automatic machines. Bespoke squeegees can be manufactured for specialist applications.Screen Printing Squeegee

  • Compatible with all ink systems
  • Ultra high durability
  • Out performs all other squeegee


 

Choose the Right Squeegee

ULON HP Color Coding and Shore A Hardness


ULON HP Color Coding and Shore A Hardness


ULON HP Composite Range
The ULON HP Composite range of squeegees complement our range of HP Plain and Angled squeegees and have proved to give excellent results on high speed machines in applications such as flat glass, solder paste as well as giving consistent film thickness on multi colour and UV lacquer products.

Ulon HP Dual and Triple Range
The ULON HP Dual and Triple hardness range of squeegees have a unique chemically laminated designed blades. Generally of a soft/hard/soft and soft/hard construction. These squeegees are designed to overcome the problems normally associated with applying too much pressure with a soft or medium hardness blades.
At high pressure, softer blades will distort, decreasing considerably the attack angle and drastically reducing the ability of the squeegee to shear the ink correctly. The blade may then aquaplane over the surface leaving ink on the screen. The harder section of these blades prevents bending under high pressure and the softer layer gives the perfect print.

Advantages
  • Prevents blade distortion
  • Reduces screen pressure
  • Decreased pressure means increased stencil and mesh life


Standard Squeegee Shapes and Profiles

Choose your squeegee shape and profile here

 

Last updated 2009-09-07 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message