ULON HP Composite
The ULON HP Composite range of squeegees complements our range of HP PLAIN and Angled squeegees and have proved to give excellent results on high speed machines in applications such as flat glass, solder paste as well as giving consistent film thickness on multi colour and UV lacquer products.
Prevents blade distortion
Reduces screen pressure
Decreased pressure means increased stencil and mesh life
The ULON HP Dual and Triple hardness range of squeegees have a unique chemically laminated designed blade.
Generally of a soft/hard/soft and soft/hard construction. These squeegees are designed to overcome the problems normally associated with applying too much pressure with a soft or medium hardness blade.
At high pressure, softer blades will distort, decreasing considerably the attack angle and drastically reducing the ability of the squeegee to shear the ink correctly. The blade may then aquaplane over the surface leaving ink on the screen. The harder section of these blades prevents bending under high pressure and the softer layer gives the perfect print.