Squeegee Applications Guides

A5 size guides giving a brief outline to squeegee applications in screen printing.


Printed Electronics
Printed electronics
A high value finished product demands a high quality squeegee for perfect results and reduced product defects. ULON HP is the squeegee of choice for numerous 'electronics' manufacturers worldwide.
 
 
Glass Printing
Glass-Screen-PrintingUlon HP is an excellent squeegee for screen printing on to glass substrates using enamels which are fired permanently into the surface of the glass. Ulon HP is also ideal for the frequently abrasive cold ceramic 'Frit' water-based inks used in Architectural Glass applications.  
 
  
Bottles, Containers and Cylinder
Bottles-Container-Cylinder-printingThe printing of bottles or cylindrical containers usually requires a sharp edge definition on a wide range of substrates. The profiles provide the benefit of excellent ink deposit, in addition to maximum definition.
 
 
Graphics Printing
Graphic-Printing-SqueegeeA high value finished product demands a high quality squeegee for perfect results and reduced product defects. ULON HP is the squeegee of choice for numerous 'electronics' manufacturers worldwide.
CD DVD PrintingCD-DVD-Printing

The CD/DVD industry require squeegees with high durability, close tolerances and a wide range of sizes. The print quality must be high with maximum definition and machine set-up times kept to a minimum

.Read more about Printing CD and DVD

 

 

Textile Printing
Textile Screen PrintingScreen printing can cope with intricate designs on silk, through to durable bold prints on wide range of fabric based substrates. Inks range from water or solvent based pigments and dyes to plastisol types.  
 
 
 
Squeegee Care
Squeegee-CareSqueegees must not be stored in sun light or bright light –UV Light will darken the squeegee colour, although this will not have a negative affect on the quality of its performance. Try to store squeegees between 15°C–25° C. 

Last updated 2009-06-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message