Related Information
Contact
Linden Forsyth-Moser
Technical and Business Development Director
tel: +44 (0) 1423 862677
fax: + 44 (0) 1423 868340

Downloads






Acoustic Signature Control

The fitting of properly designed acoustic material to submarines and surface ships can achieve a significant reduction in radiated and self noise. This will decrease the range at which vessels can be detected and classified and frequently has the benefit of increasing the performance of their own sonar systems.



Acoustic Signature ControlAnechoic Signature Control
In order to reduce the probability of detection by active sonar, it is possible to absorb or scatter the sonar energy, by the application of special coatings to the hull of the ship or submarine; the subsequent reduction in target echo strength can considerably reduce the range at which detection is achieved.

The Products
Trelleborg Signature Management make a range of products to improve the signature of underwater platforms by reducing radiated noise and target strength. These products include:

Tiles
Anechoic and decoupling tiles for ships and submarines
Transmission loss and decoupling materials

Sonar Materials
To replace GRP for sonar domes and windows
 
RhoC Materials
Designed to match the impedance and speed of sound in sea water

Damping Materials
Mass damping materials for marine and land platforms
 
Encapsulation
Large and small scale encapsulation of arrays with controlled exotherm.


The Capability
Signature-ManagementTrelleborg Signature Management has extensive manufacturing and test equipment for a wide range of elastomeric products. We are committed to delivering high quality, state of the art, materials tailored to meet customers’ specific requirements. In partnership with QinetiQ we can design the acoustic materials you need.
 
Last updated 2009-02-02 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBtqvlmv5nwz{%y|p4uw{mzH|zmttmjwzo5kwutqvlmv5nwz{%y|p4uw{mzH|zmttmjwzo5kwu