Contact
Sales Manager
Paul Habberfield
Tel: +44 (0) 1423 862677
Fax: +44 (0) 1423 868340







UMI 1075 Insulation

Dowmarine - UMI1075 Marine Insulation is a lightweight, water repellent, glass wool hull board, for use as a thermal and acoustical insulation in marine applications. The product is produced by a flame attenuation process incorporating a flame retardant, thermoset binder system.




10 ton typical weight saving on Destroyer.
Improved Thermal & Acoustic performance over competitors.


Description
UMI 1075 Themal and Acoustic InsulationDowmarine - UMI1075 Marine Insulation is a light weight, water repellent, glass wool hull board, for use as a thermal and acoustical insulation in marine applications. The product is produced by a flame attenuation process incorporating a flame retardant, thermoset binder system.

Characteristics
Dowmarine - UMI1075 Marine Insulation products are manufactured with a patented controlled fibre diameter and density to insure consistent thermal and acoustic performance.
Maximum performance temperature for un-faced products are 232ºC (450ºF).

 

Qualification

Dowmarine - UMI1075 Marine Insulation products meet the performance requirements of:

DEF STAN 711

DEF STAN 713

MIL-I-742F
MIL-I-22023D
DOD-I-24688.

Packaging
Products are packaged in cardboard boxes identified with product code and description. Non standard packaging is available. Custom sizes are available on request.

Performance facings
Dowmarine - UMI1075 Marine Insulation is available faced with glass fiber cloth, perforated cloth, white Mylar film and other specialty facings as needed to meet performance requirements.

Download UMI 1075 Brochure

Download UMI 1075 Insulation

 

 
Last updated 2011-02-28 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBxi}t5pijjmznqmtlH|zmttmjwzo5kwuxi}t5pijjmznqmtlH|zmttmjwzo5kwu