TPI 340 - High Temperature
TPI 340 Foam is used in various diverse applications ranging from domestic ovens to nuclear power plants, commercial marine and aircraft.
TPI 340 Foam is typically used in a variety of industrial and commercial markets as a lightweight, fire resistant, thermal and acoustic insulation. The aerospace industry also utilise Trelleborg Polyimide Foam for applications where high temperature resistance is required. Applications include:-
- High temperature pipes and ducts

- Night storage heaters
- Ovens
- Medical storage
- Sensitive electronic, medical and analytical instruments
- Reactor steel containment liner insulation
- Drainage systems
- High temperature industrial
- Extremely lightweight
- Superior fire resistance
- Outstanding thermal and acoustic properties
- Virtually no smoke or toxic gas production
- Stable performance in high humidity
- Environmentally friendly - formaldehyde free
UL 94 V-O
Fire Restricting Materials per the International Maritime Organisation (IMO) High Speed Craft Code in accordance with the IMO Resolution MSC.40 (64)
ASTM C 1482
BMS 8-300
US FRA and FTA (Docket 90-A)