TPI 306 - Closed Cell
TPI 306 Foam presents a state of the art solution for ship designers, planners and users. It is a fire resistant, non-toxic lightweight foam which is environmentally friendly.
TPI 306 Foam offers outstanding acoustical and thermal insulation properties. Commercial and naval customers utilise Trelleborg Polyimide Foam to maximise weight to performance ratio while maintaining fire safety. TPI 306 Foam is a viable and affordable choice for a diverse range of marine based applications including:-
- Hull and bulkhead
- Ceiling Panels
- Hangar deck
- Beam and duct wrap
- Extremely lightweight
- Superior fire resistance
- Outstanding thermal and acoustic properties
- Virtually no smoke or toxic gas production
- Stable performance in high humidity
- Environmentally friendly - formaldehyde free