TPI 530/ 550 - Aircraft
TPI 530 and TPI 550 products are the ideal insulation to meet stringent aerospace industry requirements. Our Trelleborg Polyimide Foams have outstanding fire resistance, a lack of out-gassing or off-gassing and are extremely lightweight. Trelleborg Polyimide Foams also have wide operating temperature ranges and flexibility at cryogenic temperatures and their low toxic gas and smoke generation is also important especially for manned vehicles.
TPI 530 and 550 foam is utilised in aircraft and aerospace markets as a lightweight, non-wicking, fire resistant, thermal and acoustic insulation material. Our foams offer weight savings, improved installation and enhanced performance durability during service lifetime compared to traditional insulation. Applications include:-
- Ducts
- Fuselage blankets
- Cryogenic fuel tanks
- General noise and thermal control

- Air conditioning duct
- Equipment insulation
- Extremely lightweight
- Superior fire resistance
- Outstanding thermal and acoustic properties
- Virtually no smoke or toxic gas production
- Stable performance in high humidity
- Environmentally friendly - formaldehyde free
AIMS 04-14-004
BMS 8-300
BAMS 544-006
DMS 2330
MMS 04-001
ASTM C 1482