Contact
Sales Manager
Paul Habberfield
Tel: +44 (0) 1423 862677
Fax: +44 (0) 1423 868340







Trelleborg Polyimide Foam - TPI

Thermal and acoustic insulation for the aviation, marine and industrial markets. Trelleborg Polyimide Foams have unrivalled advantages over more traditional insulation materials, making them ideal for solving tough problems aboard marine vessels, aircraft and industrial applications.



History
Polyimide Foam technology was developed in the 1970's to meet the stringent fire, smoke and toxicity requirements of NASA and the US Navy. During the 1980's Polyimide Foam was certified for use aboard surface and submarine vessels. Today Polyimide Foam is used as the primary insulation aboard virtually all US Navy surface warships and submarines, and is also used or specified for more than 15 navies worldwide.
 
Types of Trelleborg Polyimide Foam
Trelleborg Polyimide Foam is available in 5 different grades, which are determined by their properties for specific applications.
 Trelleborg Polyimide Foam
TPI 306 - Closed Cell Foam
TPI 530/550 - Aircraft Foam
Please click on each foam to learn more.
 
 
Benefits and Advantages of Trelleborg Polyimide Foam
 
  • Flame resistant - Trelleborg Polyimide Foams emit virtually no smoke or incapacitating toxic bi products when exposed to an open flame.
  • Lightweight - Trelleborg Polyimide Foams are extremely lightweight, which translates into fuel savings and extra payload capacity.
  • Wide temperature operating range - Trelleborg Polyimide Foams remain functional when exposed to extreme temperatures. The foams maintain their flexibility even at cryogenic temperatures.
  • Acoustic and Thermal performance - Trelleborg Polyimide Foams offer excellent acoustic absorption and thermal insulation properties.
  • Reduced life cycle costs - Trelleborg Polyimide Foams can be removed for maintenance and then reused.
  • Trelleborg Polyimide Foams are non toxic and environmentally friendly, no precautions against fibres or irritating substances is required, there is no formaldehyde offgassing. The foams contain no halogens, heavy metals or ozone depleting chemicals.
  • Adhesive compatible - Trelleborg Polyimide Foams are compatible with a variety of adhesives and performance facings such as Mylar film and perforated glass cloth.
 
 
Last updated 2011-07-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBxi}t5pijjmznqmtlH|zmttmjwzo5kwuxi}t5pijjmznqmtlH|zmttmjwzo5kwu