Contact
Sales Manager
Paul Habberfield
Tel: +44 (0) 1423 862677
Fax: +44 (0) 1423 868340







MTI 1046 - MARINE FIBRE BOARD

 
Fully approved for in-service MOD (UK) Ships.
DEF STAN 711 and DEF STAN 713 Certified.
 
Description
Marine Thermal and Acoustic InsulationIncombustible Hullboard from Trelleborg Applied Technology is a lightweight, semi-rigid board insulation made from felted glass fibres in a nominal density of 2.9 pf (46.5 kg/m3). MTI 1046 Hullboard is characterised by a low organic content.

Characteristics

High Thermal Performance  With a low “k” factor of  0.23 Btu•in/(hr•ft2•°F) at 75°F mean temperature (0.033 W/m•°C at 24°C), MTI 1046 Hullboard is highly effective in reducing heat transfer. Operating Temperature Limit : 450°F (232°C)


Properties

MTI 1046 Hullboard can be used in combination with waffleboard and perforated glass cloth for fabricating Acoustic Absorptive Board per Section 3.2.1 of MIL-A-23054A  MTI 1046 Hullboard complies with current military specification requirements for a MIL- 742F, Type II; ASTM C 1139, Type I & II, Grade 6 and has been given U.S. Coast Guard Certificate of Approval No. 164.109/46/0. (ASTM C 1139 replaced MIL-I-22023D).
 
Fast Installation
The resilient, semi-rigid insulating board is easy to cut and fit, and can be fabricated with minimal time and effort. The standard sizes available help save cutting and trimming time and reduce waste.
 
Literature
 
Thermal Acoustic InsulationDownload the A4 Thermal and Acoustic Insulation flyer.

 
Last updated 2010-08-13 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBxi}t5pijjmznqmtlH|zmttmjwzo5kwuxi}t5pijjmznqmtlH|zmttmjwzo5kwu