Contact
Sales Manager
Paul Habberfield
Tel: +44 (0) 1423 862677
Fax: +44 (0) 1423 868340







Shock, Cushioning and Vibration

ISOLOSS LS materials are fine-celled, low compression set, high density polyurethane foams which offer unique combinations of design features for difficult mechanical energy control problems.



As well as exhibiting an extremely low compression set, ISOLOSS LS products also have excellent resistance to collapse and good shock cushioning and vibration isolation performance. They also feature low outgassing and good dimensional stability, with tight thickness tolerances.
 
Our foams are easily and cleanly die cut and can be fabriacted with various facings and combinations of pressure sensitive adhesives (PSA's). PSA backings simplify parts installation and reduce product assembly costs.
 
Any lightweight vibration isolation application would take advantage of the foams' low stiffness, high strength and controlled compression characteristics.
 
The foams' good durability, resilience and high energy absorption make the foams ideal for cushioning and shock applications.
 
The materials can also be used to create excellent gaskets and seals.Shock and Cushioning
 
Advantages of the material is:-
 
  • Meets UL50, 157, 5080 and 514B standards as gaskets and seals
  • Low compression set
  • High energy absorptionShock and Cushioning
  • Effective vibration isolation
  • Low outgassing
  • High internal strength
  • Good chemical and flame resistance
  • Broad temperature use
  • Available in a range of thicknesses and densities
Last updated 2009-09-16 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBxi}t5pijjmznqmtlH|zmttmjwzo5kwuxi}t5pijjmznqmtlH|zmttmjwzo5kwu